IESNA:LM-63-2002
[TEST]P1199845
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-827-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9701
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1422.3 1456.3 1474.8 1458.3 1402.7 1290 1199.9 1197.3 1242.6 1305.4
1399.6 1525.2 1688.9 1912.3 2162.5 2403.4 2652.6 2923.3 3226.5 3488.5
3614.7 3548.8 3303.2 2855.9 2088.9 1336.8 915.2 665.1 484.9 359.3
260 198.7 159.6 117.4 66.9 23.7 0
1422.3 1464.5 1483.5 1468.1 1413.5 1301.3 1209.7 1201.5 1244.2 1304.4
1394.5 1517 1674 1889.2 2144 2387.5 2640.2 2914.1 3220.9 3493.2
3638.9 3594.6 3367.6 2960.4 2228.9 1423.3 970.8 707.3 514.8 379.9
275.4 210.5 167.3 130.2 75.7 30.9 0
1422.3 1461.9 1482.5 1471.2 1424.3 1324.5 1227.2 1212.3 1250.4 1310.6
1392.9 1511.3 1665.8 1867 2120.3 2398.8 2641.8 2883.2 3192 3489.6
3674.4 3691.4 3528.2 3104.5 2408.1 1588 1121.7 836 622.9 452.5
328.9 245.5 186.3 157.5 95.2 33.5 0
1422.3 1459.4 1484.6 1483.5 1453.7 1381.6 1285.9 1240.1 1256 1305.4
1381.1 1484.1 1618.4 1789.3 2000.4 2237.2 2487.3 2746.3 3035 3357.3
3633.2 3757.2 3687.2 3426.3 2886.8 2039 1374.9 1057.8 836 648.6
496.2 363.4 255.8 179.7 128.7 50.4 0
1422.3 1459.4 1491.3 1504.1 1490.2 1448.5 1372.9 1307 1294.1 1324
1384.7 1474.8 1585 1728.1 1906.2 2115.7 2345.8 2587.2 2852.8 3168.4
3515.8 3802.5 3918.4 3815.4 3455.1 2692.2 1740.4 1134 872.5 706.3
565.2 452.5 346.9 248.1 158.5 69 0
1422.3 1455.7 1492.8 1522.7 1534 1525.8 1490.2 1434.6 1392.4 1388.8
1422.3 1491.3 1587.5 1708 1859.8 2048.2 2270.1 2516.7 2773.5 3052
3397.4 3777.8 4098 4253 4170.1 3745.4 2788 1649.8 917.8 619.8
472 354.2 265.1 182.7 111.7 46.3 0
1422.3 1455.2 1494.4 1536.6 1571.1 1594.7 1603.5 1594.2 1570.5 1555.6
1572.1 1622.5 1698.7 1797 1929.8 2103.8 2314.9 2557.9 2829.1 3118.4
3410.3 3743.4 4143.3 4609.7 5006.6 5128.1 4802.7 3726.9 2257.7 1117.5
557.5 345.9 225.5 137.4 78.8 30.4 0
1422.3 1450.1 1491.3 1542.2 1593.2 1641.1 1693.6 1745 1787.8 1825.3
1868.1 1919.5 1988 2082.7 2215 2392.6 2615.5 2872.9 3157 3453.5
3739.7 4023.9 4338.9 4776 5447.2 6286.3 6915.3 6886.5 5853.9 4254.5
2486.3 1143.8 461.7 233.2 103.5 29.9 0
1422.3 1446 1483 1534.5 1591.6 1657 1734.2 1822.8 1922.1 2032.8
2164.1 2310.3 2463.1 2628.9 2823 3062.3 3336.7 3631.1 3927.1 4202.5
4465 4712.1 4953 5208.4 5571.3 6186.4 7163.4 8113.2 8092.6 6953.9
4850.6 2300 726.8 276.4 128.7 42.2 0
1422.3 1439.3 1474.8 1522.7 1580.3 1648.8 1729.6 1822.3 1922.1 2041
2181 2339.6 2510.5 2704.6 2942.9 3239.4 3592 3993.5 4371.4 4726.5
5059.6 5360.2 5624.8 5907.4 6273.4 6873.6 7824.9 8805 9065.5 8199.6
5767.9 2311.3 615.1 237.8 105.5 31.4 0
1422.3 1437.7 1471.2 1517 1570.5 1631.8 1709 1796.5 1894.3 2006
2137.3 2284 2440 2614 2825 3089.6 3407.7 3756.7 4107.3 4443.4
4765.7 5070.4 5358.7 5660.3 6053.1 6642 7648.9 8531.2 8737.6 7936.6
5814.2 2441 645.5 239.9 94.2 26.3 0
1422.3 1432.6 1461.4 1502.6 1550.5 1605.5 1673.5 1750.2 1832.6 1926.8
2034.3 2153.8 2273.7 2403.4 2560.4 2754.5 2992.3 3256.4 3525.6 3793.3
4055.8 4299.3 4529.9 4781.1 5129.1 5707.2 6561.7 7282.3 7242.7 6433
4726 1992.1 529.7 201.8 77.7 20.1 0
1422.3 1430 1453.2 1488.2 1528.3 1574.1 1629.7 1688.4 1748.1 1812
1883.5 1958.2 2026.1 2084.8 2147.6 2225.8 2327.8 2450.8 2584.6 2728.2
2879.1 3030.9 3182.8 3365.5 3652.2 4187.1 4930.4 5396.8 5058.1 4231.3
3003.6 1260.1 347.5 136.9 58.7 17.5 0
1422.3 1419.7 1429 1446.5 1464.5 1483 1498 1500.5 1482 1437.7
1368.2 1275.6 1163.4 1045.5 930.2 838 770.6 727.9 712.9 722.2
756.2 794.3 809.2 792.7 757.2 700.1 592.5 448.4 342.3 276.9
221.3 173.5 132.3 94.2 58.2 21.6 0
1422.3 1405.8 1398.1 1392.4 1383.7 1363.6 1319.9 1247.8 1145.9 1038.8
948.7 877.2 823.1 778.3 742.8 717.6 698 684.6 674.9 666.6
650.1 622.9 585.3 537.4 478.2 419.5 373.7 335.6 298 260
221.3 183.8 144.6 101.9 61.3 20.6 0
1422.3 1391.4 1365.7 1334.8 1294.6 1233.4 1153.6 1075.3 1011 958.5
913.2 873.6 839.1 806.1 773.7 743.3 718.6 698 679 655.3
622.9 582.2 544.1 513.2 483.9 449.4 410.8 371.1 336.1 300.6
256.4 213.1 167.3 121 70.5 32.4 0
1422.3 1377.5 1330.7 1276.6 1211.2 1138.1 1082 1046 1016.7 984.7
948.7 911.6 875.1 839.6 802.5 762.4 722.7 688.2 659.4 633.2
610 589.9 572.4 552.3 522.5 478.2 435 400 365.5 329.4
291.9 250.7 206.9 158.5 105 56.1 0
1422.3 1372.9 1306 1233.4 1160.3 1103.1 1075.9 1065.6 1051.7 1025.9
989.9 945.6 899.3 854 807.1 756.7 706.8 663.5 632.1 612.1
594.6 580.1 566.8 530.7 485.4 463.8 440.6 415.9 386.1 354.2
319.2 284.7 247.6 196.1 148.3 84.9 0
1422.3 1363.1 1283.3 1200.4 1132 1094.9 1089.2 1094.4 1088.7 1062
1019.7 968.8 909.6 858.6 803 755.7 715.5 673.3 634.7 600.7
574.5 557 524 483.4 465.9 444.2 421.1 396.9 371.1 342.8
311.9 287.2 246.6 202.3 153.4 88 0
1422.3 1356.4 1266.8 1178.3 1118.1 1095.4 1103.1 1115.5 1111.9 1086.1
1039.3 979.1 912.7 844.2 786 757.2 723.2 672.3 613.1 568.8
540.5 523.5 483.9 460.2 440.6 418.5 394.3 368.6 340.8 311.9
283.6 262.5 219.8 175.5 132.3 80.8 0
1422.3 1352.8 1251.4 1163.9 1110.3 1095.9 1109.8 1124.8 1123.7 1098
1050.1 987.3 914.2 834.4 766 733.5 687.2 624.9 570.4 536.9
513.2 495.7 461.2 443.2 421.6 400 374.7 349.5 322.8 294.4
271.3 278 205.4 151.9 112.2 46.8 0
1422.3 1356.9 1257.6 1167 1112.4 1097 1109.3 1126.8 1126.8 1101.1
1053.2 990.4 917.8 837.5 767 735.1 688.2 624.4 571.9 536.9
511.2 496.2 459.2 441.7 420.6 400 375.8 350 324.3 294.4
267.7 252.2 191 151.9 115.8 66.9 0
